Hazardous point protection at a final inspection station

The deTec4 Core safety light curtain secures access at an assembly station for final inspection, since workers at this station are required to insert and then remove parts for the inspection process. With its small size, adjustable mount and lack of blind zones, the deTec4 Core is easily integrated into the assembly station. Used in combination with a safety relay or the Flexi Soft safety controller, it allows safety functions to be configured easily. Where assembly or final inspection stations are designed to have intervention windows of differing sizes, the V300 WS Extended safety camera system is the perfect choice. At the press of a button, the V300 can be adjusted to fit any opening with a height of up to 1.5 m, a diagonal length of up to 2.12 m and an aspect ration of 2:1.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    • Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
    • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
    • Resolution 20 mm, 24 mm, and 30 mm
    • One device only: integrated sender and receiver
    • Intuitive one-button operation
    • Automatic alignment
    • Synchronization of 2 systems
    • Restart/Reset, EDM integrated
  • Following products can be used
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece