Query of coupling bend position

Coupling panels are used in storage tanks in the consumer care industry to control the product flow, and they connect pipes together. The IMF inductive proximity sensor is used to query the position of the coupling bend. Thanks to a sensing face made of metal and a stainless-steel housing thus consisting of one single piece, this sensor is resistant to frequent cleaning, temperature shocks, high mechanical loads, and aggressive media.

  • Following product families can be used
    • Types: M8 to M30
    • Extended sensing ranges: 2 mm to 20 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –40 °C to +100 °C
    • Food-compatible stainless-steel housing, plastic sensing face
    • Optical adjustment indicator, IO-Link-ready
    • Resistant to industrial cleaning agents, Ecolab-certified