Dual determination of the valve position

Dual position determination at valve blocks gives great flexibility at the connection pipes, so there is no need to perform manual coupling or decoupling. Two IMF inductive proximity sensors ideally control the position of the valve. Thanks to its waterproof housing and resistance to aggressive cleaning agents, the IMF is particularly suitable for hygienic areas and wet zones.

  • Following product families can be used
    • Types: M8 to M30
    • Extended sensing ranges: 2 mm to 20 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –40 °C to +100 °C
    • Food-compatible stainless-steel housing, plastic sensing face
    • Optical adjustment indicator, IO-Link-ready
    • Resistant to industrial cleaning agents, Ecolab-certified