Temperature measurement at the heat exchanger of a CIP system

The temperature in the steam heat exchanger is permanently monitored. Temperature sensors are used to adjust the cleaning temperature. The THTS resistance thermometer has been integrated in the heat exchanger pipes via installation sleeves. Because of this, the sensor can even be replaced during operation.

  • Following product families can be used
    Simple, hygienic temperature measurement
    • Pt100 element, accuracy class A (IEC 60751)
    • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
    • Parts in contact with media: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
    • Various hygienic process connections and installation lengths
    • Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
    • M12 round connector x 1

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more