Level monitoring of the CIP storage containers

Continuous monitoring of the level in storage containers for water, batch water, sodium hydroxide solution, nitric acid, and cleaning agents is vital. The LFP Inox level sensor reliably differentiates between liquid media, foaming, and deposits. Thanks to FDA-compliant materials, an EHEDG-certified design, and CIP and SIP resistance, the LFP Inox is suitable for meeting hygiene requirements.

  • Following product families can be used
    The clean solution
    • Level measurement in hygienic applications
    • Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm (optionally with Ra ≤ 0.4 µm)
    • Process temperature up to 180 °C, process pressure up to 16 bar
    • CIP/SIP-resistant
    • High enclosure rating: IP 67 and IP 69, autoclavable
    • Interchangeable hygienic process connections
    • 3 in 1: combines display, analog output, and binary output
    • Remote amplifier with process connection
    • IO-Link 1.1