Linear positioning in electrical overhead conveyors

The OLM200 linear measurement sensor enables highly precise and slip-free determination of the position of the individual overhead conveyors. It can calculate the position of the overhead conveyors. from the reference bar code paths at a speed of up to 10 m per second. The complete elimination of moving parts and the rugged metal housing enhance the availability and service life of the sensor. A wide variety of versions is available for field buses such as PROFIBUS, PROFINET, EtherNet/IP, CANopen, SSI and RS-485.

  • Following product families can be used
    • Highly accurate camera-based bar code positioning system
    • Traversing speeds of up to 10 m/s can be achieved
    • Wear and maintenance-free thanks to camera technology
    • Adjustable resolution as low as 0.1 mm
    • Output of position and speed data, as well as pre-failure notifications via fieldbus interfaces
    • Wide operating temperature range from –30 °C to +60 °C