South african natural gas distributor counts on SICK flow meters
FLOWgate™: The gate to ultrasonic gas flow measuring devices from SICK
Continuous measuring even in the event of mains voltage failure with PowerIn Technology™
Innovation in natural gas distribution
Gas flow meters
FLOWSIC500
Our regional sales organization will help you to select the optimum device configuration.
-
Technical details
-
Downloads
-
Videos
-
Service and Support
-
Customs data
-
The latest technology for the ultimate in measurement accuracy: The FLOWSIC500 ultrasonic compact gas meter from SICK enables extremely accurate natural gas distribution measurement. Thanks to its lack of mechanical moving parts, the FLOWSIC500 is rugged, reliable, and maintenance-free – allowing for a significant reduction in operating costs. It is overload-proof, accurate and is monitored by an intelligent diagnostics system. Recalibration is extremely straightforward, as it is simply a matter of exchanging the cartridge. The FLOWSIC500 can easily be integrated into existing measuring stations. It operates either in a self-sufficient energy configuration or in failsafe network operation with battery back-up. It complies with all pertinent standards and directives. When used in transfer stations and measuring stations, the FLOWSIC500 provides the security of a continuous and blockage-free gas supply.
At a glance
- Cutting-edge technology: ultrasound
- Diagnostics and permanent operational check
- Rugged and reliable due to lack of moving parts
- Exchangeable cartridge
- Straight inlet/outlet zone not required
- Overload-proof
- Optional integrated flow conversion / date registration
- Battery or intrinsically safe power supply
Your benefits
- Ultimate measurement certainty and safety of continuous gas supply
- Reduction of installation costs due to integrated flow conversion
- Simple installation, compatible with conventional technologies (turbine and rotary displacement meters)
- Minimal operating costs due to being nearly maintenance-free
- Simplified recalibration due to straightforward cartridge exchange
- Reliable under dynamic load changes
- Self-sufficient operation
- System
Measured values Volume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*)
(*) additional function included with integrated volume correctionMeasurement principle Ultrasonic transit time difference measurement Measuring medium Natural gas (dry, odorized) Measuring ranges Volumetric flow a. c., DN 50 1 ... 160 m³/h Volumetric flow a. c., DN 80 2.5 ... 400 m³/h Volumetric flow a. c., DN 100 4 ... 650 m³/h Volumetric flow a. c., DN 150 4 ... 1,000 m³/h Reproducibility ≤ 0.1 % Accuracy Accuracy class 1; typical error limits Accuracy Qmin up to 0.1 Qmax ≤ ± 1 % 0.1 Qmax up to Qmax ≤ ± 0.5 %
Accuracy class 1; maximum allowed error limitsQmin up to 0.1 Qmax ≤ ± 2 % 0.1 Qmax up to Qmax ≤ ± 1 % After high pressure flow calibration: ±0.2 % at test pressure; otherwise ±0.5 % Diagnostics functions Permanent monitoring of measured values Gas temperature –25 °C ... +60 °C Optional –40 °C ... +70 °C Operating pressure PN16 (EN 1092-1): 0 bar (g) ... 16 bar (g)
Class 150 (ASME B16.5): 0 bar (g) ... 20 bar (g)
Ambient temperature –25 °C ... +60 °C Optional –40 °C ... +70 °C Storage temperature –40 °C ... +80 °C Conformities MID: 2014/32/EU
OIML R 137-1&2:2012
EN 12405: 2010 (for integrated flow conversion)
Ex-approvals IECEx Ex ia [ia] IIC T4 Gb, Ex op is IIC T4 Gb ATEX II 2G Ex ia [ia] IIC T4 Gb, II 2G Ex op is IIC T4 Gb NEC/CEC (US/CA) CSA: I.S. for Class 1 Division 1 Groups C and D T4; Ex/AEx ia IIB T4 Ga Enclosure rating IP66 Digital outputs Configurations:
LF pulses + malfunction, electrically isolated (fmax = 100 Hz)HF pulses + malfunction, electrically isolated (fmax = 2 kHz)
Encoder + LF pulses, electrically isolated (fmax = 100 Hz)
Encoder + HF pulses, not electrically isolated (fmax = 2 kHz)
2x pulses, HF and LF, electrically isolated (fmax = 2 kHz / 100 Hz)
Modbus ✔ Type of fieldbus integration RTU RS-485 (externally powered, alternative to digital outputs) Optical interface ✔ Remark According to EN 62056-21, section 4.3 Dimensions (W x H x D) See dimensional drawings Material in contact with media Aluminium AC-42100-S-T6 Mounting Horizontal or vertical installation with 0 D straight inlet/outlet piping Electrical connection Voltage Intrinsically safe supply: 4.5 ... 16 V DC Inclusive 3-months back-up battery Options Self-sufficient meter configuration (more than 5 years battery runtime)
- Volume correction
Accuracy Accuracy class 0.5
Maximum allowed error limits of correction factor C
Accuracy ≤ ± 0.5 %
At reference conditionsCorrection method PTZ or TZ Compressibility SGERG88
AGA 8 Gross method 1
AGA 8 Gross method 2
AGA NX-19
AGA NX-19 mod.
GERG91
Fixed value
Data archives Measurement period archive (6,000 entries)
Daily archive (600 entries)
Monthly archive (25 entries)
Logbooks Event log book (1,000 entries)
Parameter log book (250 entries)
Metrology log book (100 entries)
- Pressure sensor
Measuring ranges Absolute pressure 0.8 ... 5.2 bar (a) / 2 ... 10 bar (a) / 4 ... 20 bar (a) Relative pressure 0 ... 4 bar (g) / 0 ... 10 bar (g) / 0 ... 20 bar (g)
- Temperature sensor
Description Platinum resistance sensor PT100, in stainless steel protective tube Measuring ranges Temperature –25 ... +60 °C / –40 ... +70 °C Ambient temperature –40 °C ... +85 °C
-
-