Protecting automated guided vehicles (AGVs)

The microScan3 safety laser scanner is ideal for protecting AGVs. The warning fields (yellow and orange) that move with the scanner allow for early detection of people in the path of the vehicle, and slow down the vehicle speed. If people reach the protective field (red) on the vehicle, the sensor forces the vehicle to stop.

  • Following products can be used
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075842
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075843
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083078
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083079
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082015
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082016
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    Replacement sensor for 1083010
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083012
    Details
    Compare now
    Piece
    Safety systems
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety systems
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more