Flexi Soft Designer: New tutorial videos available

2014/03/06

The strength of the Flexi Soft Designer configuration tool is that it enables users to create easy and straightforward configurations for the Flexi Soft safety controller. Only three steps are needed (hardware configuration, logic creation and transfer and verify) to produce the configuration. The easy-to-follow user guide in the configuration tool provides information on the modules and elements, as well as a graphical wiring diagram for quick commissioning, plus full documentation.

New tutorial videos are now available on the following subjects:

  1. Flexi Soft Designer Tutorial: Graphical user interface and structure
  2. Flexi Soft Designer Tutorial: Hardware configuration
  3. Flexi Soft Designer Tutorial: Logic editor
  4. Flexi Soft Designer Tutorial: Offline simulation mode
  5. Flexi Soft Designer Tutorial: How to use tag names
  6. Flexi Soft Designer Tutorial: Report
  7. Flexi Soft Designer Tutorial: How to use jump addresses cpu markers
  8. Flexi Soft Designer Tutorial: How to transfer configuration to flexi soft
  9. Flexi Soft Designer Tutorial: Diagnostics data recorder