Accessories
Plug connectors and cables
YM8U24-015VG3MUSA
6051163
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connection cables |
Connection type head A | Male connector, M8, 4-pin, straight |
Connection type head B | Male connector, USB-A, 4-pin, straight |
Connector material | TPU |
Cable | 1.5 m, 4-wire, PVC |
Jacket material | PVC |
Jacket color | Gray |
Shielding | Shielded |
|
Current loading | 4 A |
Signal type | USB 2.0 |
Enclosure rating | IP67 |
Ambient operating temperature | | Stationary position | –30 °C ... +90 °C |
|
Contamination rating | 3 |
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.