Accessories
Plug connectors and cables
Y-CAN cable
6027647
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory family | Y-junctions |
Connection type head A | Female connector, M12, 5-pin, straight, A-coded |
Connection type head B | Female connector, M12, 5-pin, straight, A-coded Male connector, M12, 5-pin, straight, A-coded |
Signal type | CAN, Power |
Connecting cable | 0.5 m, 5-wire |
Enclosure rating | IP65 |
Description | Y-CAN cable |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.