Sensor Integration Machine
SIM10xx / SIM1012

SIM1012-0P0G200
1098146
Please note: You can find additional information on the device and firmware releases in the SICK Support Portal. A complete overview of the connecting cables for SIMxxxx is also available in the Support Portal. You must register before logging in.
Copy shortlink
    • Features
      Product categoryProgrammable devices
      TaskData recording, evaluation, and archiving
      Supported products

      2D and 3D LiDAR sensors

      Devices with FW2.x.x.: pico- and midiCam2 series, GigE-Vision compatible cameras (from 2022)
      Devices with FW1.x.x.: picoCam1 and midiCam1 series

      Incremental and absolute encoders

      Image-based code readers

      Fixed mount bar code scanners

      RFID read/write device

      Displacement measurement sensors

      Photoelectric sensors

      ProcessorDual-core ARM Cortex-A9 CPU with NEON accelerator
      Random Access Memory1 GB
      Flash memory256 MB in total, 30 MB of which available for applications
      Application development kit

      SICK AppStudio

      Can be programmed within the SICK AppSpace environment

      ToolkitSICK algorithm API
      Further functionsFPGA for I/O handling
    • Mechanics/electronics
      Connections
      Power1 (M12, 4-pin male connector, T-coded)
      Incremental1 (M12, 8-pin female connector, A-coded)
      Serial1 (M12, 8-pin female connector, A-coded)
      CAN1 (M12, 5-pin female connector, A-coded)
      S1-S6, IO-Link Master6 (M12, 5-pin female connector, A-coded)
      Ethernet2 (M12, 8-pin female connector, X-coded)
      Supply voltage24 V DC, ± 10 % 1)
      Operating currentTo be protected with 12 A
      Power consumption≤ 15 W, without connected sensor
      Power output≤ 270 W, total, all connections
      Output current
      Serial voltage supply≤ 1 A
      Incremental voltage supply≤ 0.5 A
      CAN voltage supply≤ 3.2 A
      S1-S6≤ 100 mA
      S1-S6 voltage supply≤ 1 A
      Enclosure ratingIP65 as per EN 60529:1991-10 + A1:2000-02 + A2:2013-10 (blind plugs must be inserted into unused connections)
      Protection classIII 2)
      Housing materialAluminum
      Housing colorLight blue (RAL 5012), gray-white front film (RAL 9002)
      Weight876 g, including connection plugs
      Dimensions (L x W x H)86.5 mm x 45.8 mm x 265.5 mm
      • 1) SELV as per EN 60950-1.
      • 2) With functional earth.
    • Interfaces
      Ethernet✔ , TCP/IP, FTP, OPC UA, MQTT
      RemarkNot yet compatible with the GigE machine vision standard. Connecting the picoCam2 and midiCam2 is therefore not yet possible.
      FunctionData output, Configuration, firmware update
      Data transmission rate2 x 10/100/1.000 Mbit/s
      Incremental
      RemarkCan also be configured as an RS-422 interface, max. frequency 2 MHz
      IO-Link✔ , IO-Link V1.1
      FunctionIO-Link Master
      Data transmission rate≤ 230 kBaud
      Serial✔ , RS-232, RS-422, RS-485
      RemarkCan also be configured as an encoder interface, max. frequency 2 MHz
      Data transmission rateRS-232: 115,2 kBaud, RS-422/RS-485: 2 MBaud
      CAN
      FunctionSICK CAN sensor network CSN (master/slave, multiplexer/server), termination resistor can be controlled using app
      Data transmission rate20 kbit/s ... 1 Mbit/s
      USB✔ , USB 2.0
      FunctionConfiguration, diagnosis, firmware update
      Operator interfacesWeb server (GUI), SICK AppStudio (programming), SICK AppManager (app installation, firmware update)
      Data storage and retrievalImage and data logging via optional microSD memory card, internal RAM and external FTP
      Memory cardIndustry-grade microSD memory card (flash card), max. 16 GB
      Digital inputs/outputs
      S1-S6In each case 1 input, in each case 1 input/output (can be configured) (Max. frequency: 30 kHz)
      Optical indicators

      7 red/green (status displays)

      2 Green (Link displays)

      11 red/green (status displays for power, CAN, sensor, incremental, serial)

      1 blue (CAN)

    • Ambient data
      Electromagnetic compatibility (EMC)

      EN 61000-6-2:2005-08

      EN 61000-6-4:2007+A1:2011

      Shock loadEN 60068-2-27:2009-05
      Vibration resistanceEN 60068-2-6:2008-02
      Ambient operating temperature0 °C ... +50 °C 1)
      Ambient temperature, storage–20 °C ... +70 °C 1)
      • 1) Permissible relative air humidity: 0 % ... 90 % (non-condensing).
    • Classifications
      ECl@ss 5.027242208
      ECl@ss 5.1.427242608
      ECl@ss 6.027242608
      ECl@ss 6.227242608
      ECl@ss 7.027242608
      ECl@ss 8.027242608
      ECl@ss 8.127242608
      ECl@ss 9.027242608
      ECl@ss 10.027244090
      ETIM 5.0EC001604
      ETIM 6.0EC001604
      ETIM 7.0EC001604
      ETIM 8.0EC001604
      UNSPSC 16.090132151705

    Technical drawings

    SIM1012-0P0G200
    Dimensional drawing
    SIM1012-0P0G200
    Overview SICK AppSpace
  • View: View Gallery View List Show all
    Hide all