Safety radar sensors
safeRS/safeRS3 / Sensor
SRA2-AAR140AKZI
6073487
Please note:
The safeRS consists of the safeRS control unit and up to 6 safeRS sensors.
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Application | Indoor |
Protective field range | 1 m ... 4 m |
Warning field range | 1 m ... 4 m |
Number of protective fields | 1 |
Field of view | | Large | 110° (horizontal plane) | | 30° (vertical plane) | Narrow | 50° (horizontal plane) | | 15° (vertical plane) |
|
Response time | ≤ 100 ms |
Functions
Restart interlock | ✔ |
Muting | ✔ |
Manipulation protection | ✔ |
Safe detection of a person | ✔ |
Interfaces
Connection type | | Voltage supply and signal transmission | Male connector, M12, 5-pin, A-coded | | Female connector, M12, 5-pin, A-coded |
|
Electrical data
Supply voltage Vs | 24 V DC (20 V DC ... 28 V DC) |
Power consumption | ≤ 0.6 A |
Power consumption | ≤ 11 W, control unit and six sensors |
Mechanical data
Dimensions (W x H x D) | 85 mm x 85 mm x 53 mm |
Housing material | PA 66 |
Ambient data
Enclosure rating | IP67 (IEC 60529) |
Ambient operating temperature | –40 °C ... +60 °C |
Storage temperature | –40 °C ... +80 °C |
Other information
Bandwidth | 24 GHz ... 24.25 GHz |
Transmissin power | ≤ 13 dBm |
Radio class | Class 2 (2014/53/EU, RED - radio equipment) |
Detection method | FMCW radar for motion detection |
Items supplied | safeRS sensor Safety instruction Mounting instructions Operating instructions for download safeRS Designer (configuration and diagnostic software) for download |
Classifications
ECl@ss 5.0 | 27270890 |
ECl@ss 5.1.4 | 27270890 |
ECl@ss 6.0 | 27280800 |
ECl@ss 6.2 | 27280800 |
ECl@ss 7.0 | 27280890 |
ECl@ss 8.0 | 27280890 |
ECl@ss 8.1 | 27280890 |
ECl@ss 9.0 | 27280890 |
ECl@ss 10.0 | 27280890 |
ECl@ss 11.0 | 27280890 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing safeRS sensor
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.