Safety laser scanners
S3000 PROFINET IO Professional

Your Benefits

  • Reliable, fault-tolerant communication with FPLC control system using state-of-the-art optical fiber technology
  • Efficient, cost-effective protection – networking through direct integration into PROFINET IO networks
  • Rapid diagnostics using remote access prevents downtime
  • Standardized integration in FPLC controllers thanks to GSDML generic station description
  • Large protective field range of 7 m enables a large variety of applications
  • Quick recommissioning via configuration memory
  • Easy installation, commissioning and maintenance for stationary and mobile applications
  • Decades of proven safety technology guarantee maximum reliability and availability – even under difficult conditions

Overview

By using the PROFIsafe protocol, the S3000 PROFINET IO Professional enables safe and reliable bus communication and can be configured for complex applications with up to eight protective fields and eight warning fields. The PROFINET IO bus connection processes all signals from the higher-level control system (FPLC). The safety laser scanner is connected to the control system via a standardized generic station description (GSDML). In addition to copper wires, optical fiber cables are also used as the transmission medium. The managed 2-port switch of the I/O module has the option of being equipped with a SCRJ plug connector for optical fiber cables or a RJ45 for copper wires. The system plug with built-in configuration memory enables quick device replacement. It is easy to configure simultaneous monitoring of separate protective fields. For the operation of large fieldbus installations, the process map provides signals for easy administration and diagnostics from a central location.

At a glance
  • Direct integration in PROFINET IO safe bus system
  • 4 m, 5.5 m or 7 m protective field range
  • 8 switchable field sets
  • Managed 2-Port switch for copper or optical fiber based conductors
  • Configuration memory integrated in the system plug
  • Remote diagnostics and configuration through safety controller
  • Simultaneous monitoring of 2 protective fields

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Protective field range4 m / 5.5 m / 7 m
    Warning field range49 m
    Scanning angle190°
    Number of fields16
    Number of monitoring cases16
    Response time≤ 60 ms 1)
    OSSD pairs0
    Integration in the control systemPROFINET PROFIsafe
    Safety levelType 3, PL d, SIL2
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads