Safety laser scanners
S3000 Expert

Your Benefits

  • Large protective field range of 7 m enables a large variety of applications
  • Variety of field sets ensures safety and productivity when protecting vehicles or moving machine parts
  • Modular expansions, low wiring effort and additional functions such as the simultaneous monitoring of up to four protective fields using a SICK safety controller via EFI
  • Quick recommissioning via configuration memory
  • Having the correct protective field at any speed prevents unwanted stops
  • Navigation support and personal protection in one device
  • Easy installation, commissioning and maintenance for stationary and mobile applications
  • Decades of proven safety technology guarantee maximum reliability and availability – even under difficult conditions

Overview

The S3000 Expert adds expanded functions to the successful S3000 product range. Even more protection applications can now be solved with the trusted reliability of the S3000. By the proven triple field mode and the function of simultaneous monitoring of up to four protective fields- in combination with SICK safety controller- mobile and stationary applications can be implemented more efficiently. The 64 fields offer virtually unlimited performance and can be adjusted individually. The scanners' extended interoperability means that the S3000 Expert is easy to combine with other safety laser scanners and safety controllers from SICK. This means automatic guided vehicles can be given all around protection and matching safety fields, regardless of speed. The built-in CM function combines personnel protection with surrounding contour recording. This allows cutting edge solutions for logistics and production applications.

At a glance
  • 4 m, 5.5 m or 7 m protective field range
  • 32 switchable field sets
  • Configuration memory integrated in the system plug
  • Interface (EFI) for reliable SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Extended measured data output via RS-422 with field marker detection
  • Simultaneous monitoring of up to 4 protective fields

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Protective field range4 m / 5.5 m / 7 m
    Warning field range49 m
    Scanning angle190°
    Number of fields64
    Number of monitoring cases32
    Response time≤ 60 ms 1)
    OSSD pairs1
    Integration in the control systemLocal inputs and outputs (I/O), EFI
    Safety levelType 3, PL d, SIL2
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads