Accessories
Reflectors and optics / Reflectors / Angular
PL560DG
1016806
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Reflectors |
Accessory family | Angular |
Description | Reflector plate, “diamond grade” reflective tape, 665 mm x 665 mm, base plate material: aluminum, screw connection |
Mounting system type | Screw-on, 4 hole mounting |
Ambient operating temperature | –25 °C ... +65 °C |
Classifications
eCl@ss 5.0 | 27279203 |
eCl@ss 5.1.4 | 27279203 |
eCl@ss 6.0 | 27279203 |
eCl@ss 6.2 | 27279203 |
eCl@ss 7.0 | 27279203 |
eCl@ss 8.0 | 27279203 |
eCl@ss 8.1 | 27279203 |
eCl@ss 9.0 | 27273601 |
eCl@ss 10.0 | 27273601 |
eCl@ss 11.0 | 27273601 |
eCl@ss 12.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
UNSPSC 16.0901 | 39111827 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.