Accessories
Reflectors and optics / Reflectors / Angular

PL21AS01
1025512
Piece
Copy shortlink
    • Technical specifications
      Accessory groupReflectors
      Accessory familyAngular
      Ambient operating temperature–20 °C ... +65 °C
      Dimensions18 mm x 40 mm
      Reflective area15 mm x 38 mm
      MaterialPMMA/ABS
    • Classifications
      ECl@ss 5.027279203
      ECl@ss 5.1.427279203
      ECl@ss 6.027279203
      ECl@ss 6.227279203
      ECl@ss 7.027279203
      ECl@ss 8.027279203
      ECl@ss 8.127279203
      ECl@ss 9.027273601
      ECl@ss 10.027273601
      ECl@ss 11.027273601
      ETIM 5.0EC002467
      ETIM 6.0EC002467
      ETIM 7.0EC002467
      ETIM 8.0EC002467
      UNSPSC 16.090139111827

    Technical drawings

    PL21AS01
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all