- Home
- Product portfolio
- Photoelectric sensors
- Photoelectric sensors
- W280-2
- WTE280-2R4331
- Home
- Product portfolio
- Photoelectric sensors
- Photoelectric sensors
- W280-2
- WTE280-2R4331
Compact photoelectric sensors
W280-2
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
- Features
Device type Photoelectric sensors Sensor/ detection principle Photoelectric proximity sensor, Energetic Dimensions (W x H x D) 23.5 mm x 74.5 mm x 63 mm Housing design (light emission) Rectangular Sensing range max. 10 mm ... 2,000 mm 1) Sensing range 10 mm ... 1,500 mm Type of light Visible red light Light source LED 2) Light spot size (distance) Ø 45 mm (1,500 mm) Adjustment Potentiometer
adjustable via sensing range adjustment- 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
- 2) Average service life: 100,000 h at TU = +25 °C.
- Mechanics/electronics
Supply voltage 24 V DC ... 240 V DC 1)
24 V AC ... 240 V AC 1)
Power consumption ≤ 5 VA Switching output Relay, electrically isolated 2) Output function Change-over contacts Switching mode Light switching 2) Switching current (switching voltage) 3 A (240 V AC)
3 A (30 V DC)
Response time ≤ 15 ms Switching frequency 33 Hz 3) Connection type Cable gland Circuit protection A 4)
C 5)
Protection class II 6) Overvoltage category 3 Weight 150 g Interference emission EN 61000-6-3 (only –2Hxxxx) 7) Housing material Plastic, ABS Optics material Plastic, PMMA Enclosure rating IP66
IP67
Items supplied Mounting bracket BEF-W280 Usage category AC-15, DC-13, according to EN 60947-1 Electromagnetic compatibility (EMC) EN 60947-5-2
EN 61000-6-3 (only –2Hxxxx) 8) 8)Ambient operating temperature –25 °C ... +55 °C Ambient temperature, storage –40 °C ... +70 °C UL File No. NRKH2.E300503 & NRKH8.E300503 - 1) +- 10%.
- 2) Provide suitable spark suppression for inductive or capacitive loads.
- 3) With light/dark ratio 1:1.
- 4) A = VS connections reverse-polarity protected.
- 5) C = interference suppression.
- 6) Rated voltage: 250 V AC/DC.
- 7) In the case of a DC supply (relating to EN 61000-6-3) the length of cable between the supply source and the sensor must be < 30 m.
- 8) The AC/DC devices (-2Rxxxx only) comply with the Radio Safety Requirements for the industrial sector (Radio Safety Class A). They may cause radio interference if used in a residential area.
- Safety-related parameters
MTTFD 1,569 years DCavg 0 %
- Classifications
ECl@ss 5.0 27270903 ECl@ss 5.1.4 27270903 ECl@ss 6.0 27270903 ECl@ss 6.2 27270903 ECl@ss 7.0 27270903 ECl@ss 8.0 27270903 ECl@ss 8.1 27270903 ECl@ss 9.0 27270903 ECl@ss 10.0 27270904 ECl@ss 11.0 27270904 ETIM 5.0 EC001821 ETIM 6.0 EC001821 ETIM 7.0 EC002719 ETIM 8.0 EC002719 UNSPSC 16.0901 39121528
-
-
-
-
-