- Home
- Product portfolio
- Photoelectric sensors
- Photoelectric sensors
- W280-2
- WTE280-2P2431
- Home
- Product portfolio
- Photoelectric sensors
- Photoelectric sensors
- W280-2
- WTE280-2P2431
Compact photoelectric sensors
W280-2
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
- Features
Device type Photoelectric sensors Sensor/ detection principle Photoelectric proximity sensor, Energetic Dimensions (W x H x D) 23.5 mm x 74.5 mm x 63 mm Housing design (light emission) Rectangular Sensing range max. 10 mm ... 2,000 mm 1) Sensing range 10 mm ... 1,500 mm Type of light Visible red light Light source LED 2) Light spot size (distance) Ø 45 mm (1,500 mm) Adjustment Potentiometer
adjustable via sensing range adjustment- 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
- 2) Average service life: 100,000 h at TU = +25 °C.
- Mechanics/electronics
Supply voltage 10 V DC ... 30 V DC 1) Ripple < 5 Vpp 2) Current consumption 20 mA 3) Switching output PNP Switching mode Light/dark switching Switching mode selector Selectable via light/dark rotary switch Output current Imax. ≤ 100 mA Response time ≤ 0.5 ms 4) Switching frequency 1,000 Hz 5) Connection type Male connector M12, 4-pin Circuit protection A 6)
B 7)
C 8)
D 9)
Protection class III Weight 150 g Housing material Plastic, ABS Optics material Plastic, PMMA Enclosure rating IP66
IP67
Items supplied Mounting bracket BEF-W280 Electromagnetic compatibility (EMC) EN 60947-5-2 10) Ambient operating temperature –25 °C ... +55 °C Ambient temperature, storage –40 °C ... +70 °C UL File No. NRKH2.E300503 & NRKH8.E300503 - 1) Limit values when operated in short-circuit protected network: max. 8 A.
- 2) May not exceed or fall below Uv tolerances.
- 3) Without load.
- 4) Signal transit time with resistive load.
- 5) With light/dark ratio 1:1.
- 6) A = VS connections reverse-polarity protected.
- 7) B = inputs and output reverse-polarity protected.
- 8) C = interference suppression.
- 9) D = outputs overcurrent and short-circuit protected.
- 10) The AC/DC devices (-2Rxxxx only) comply with the Radio Safety Requirements for the industrial sector (Radio Safety Class A). They may cause radio interference if used in a residential area.
- Safety-related parameters
MTTFD 1,440 years DCavg 0 %
- Classifications
ECl@ss 5.0 27270903 ECl@ss 5.1.4 27270903 ECl@ss 6.0 27270903 ECl@ss 6.2 27270903 ECl@ss 7.0 27270903 ECl@ss 8.0 27270903 ECl@ss 8.1 27270903 ECl@ss 9.0 27270903 ECl@ss 10.0 27270904 ECl@ss 11.0 27270904 ETIM 5.0 EC001821 ETIM 6.0 EC001821 ETIM 7.0 EC002719 ETIM 8.0 EC002719 UNSPSC 16.0901 39121528
-
-
-
-
-