Compact photoelectric sensors
W280-2

WSE280-2H4331
6044747
Items included: BEF-W280 (2)
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      Sensor/ detection principleThrough-beam photoelectric sensor
      Dimensions (W x H x D)23.5 mm x 74.5 mm x 63 mm
      Housing design (light emission)Rectangular
      Sensing range max.0 m ... 60 m
      Sensing range0 m ... 50 m
      Type of lightVisible red light
      Light sourceLED 1)
      Light spot size (distance)Ø 0.6 m (20 m)
      AdjustmentPotentiometer
      • 1) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage

      24 V DC ... 240 V DC 1)

      24 V AC ... 240 V AC 1)

      Power consumption, sender≤ 3.5 VA
      Power consumption, receiver≤ 3.5 VA
      Switching outputRelay, electrically isolated 2)
      Output functionChange-over contacts
      Switching modeLight switching 2)
      Switching current (switching voltage)

      3 A (240 V AC)

      3 A (30 V DC)

      Response time≤ 15 ms
      Switching frequency33 Hz 3)
      Connection typeCable gland
      Circuit protection

      A 4)

      C 5)

      Protection classII 6)
      Overvoltage category2
      Weight300 g
      Interference emissionEN 61000-6-3 (only –2Hxxxx) 7)
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      Enclosure rating

      IP66

      IP67

      Items suppliedMounting bracket BEF-W280
      Usage categoryAC-15, DC-13, according to EN 60947-1
      Electromagnetic compatibility (EMC)EN 60947-5-2
      EN 61000-6-3 (only –2Hxxxx) 8) 8)
      Ambient operating temperature–25 °C ... +55 °C
      Ambient temperature, storage–40 °C ... +70 °C
      • 1) +- 10%.
      • 2) Provide suitable spark suppression for inductive or capacitive loads.
      • 3) With light/dark ratio 1:1.
      • 4) A = VS connections reverse-polarity protected.
      • 5) C = interference suppression.
      • 6) Rated voltage: 250 V AC/DC.
      • 7) In the case of a DC supply (relating to EN 61000-6-3) the length of cable between the supply source and the sensor must be < 30 m.
      • 8) The AC/DC devices (-2Rxxxx only) comply with the Radio Safety Requirements for the industrial sector (Radio Safety Class A). They may cause radio interference if used in a residential area.
    • Safety-related parameters
      MTTFD441 years
      DCavg0 %
    • Classifications
      ECl@ss 5.027270901
      ECl@ss 5.1.427270901
      ECl@ss 6.027270901
      ECl@ss 6.227270901
      ECl@ss 7.027270901
      ECl@ss 8.027270901
      ECl@ss 8.127270901
      ECl@ss 9.027270901
      ECl@ss 10.027270901
      ECl@ss 11.027270901
      ETIM 5.0EC002716
      ETIM 6.0EC002716
      ETIM 7.0EC002716
      ETIM 8.0EC002716
      UNSPSC 16.090139121528

    Technical drawings

    WSE280-2H4331
    Connection diagram Cd-227
    WSE280-2H4331
    Characteristic curve WSE280-2
    WSE280-2H4331
    Sensing range diagram WSE280-2
    WSE280-2H4331
    Adjustments WSE280-2H/-2R
    WSE280-2H4331
    Dimensional drawing WSE280-2, AC/DC
  • View: View Gallery View List Show all
    Hide all