Compact photoelectric sensors
W280-2
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
- Features
Device type Photoelectric sensors Sensor/ detection principle Photoelectric retro-reflective sensor, Dual lens Dimensions (W x H x D) 23.5 mm x 74.5 mm x 63 mm Housing design (light emission) Rectangular Sensing range max. 0.01 m ... 15 m 1)
0.01 m ... 12 m 2)
Sensing range 0.01 m ... 13 m 1)
0.01 m ... 11 m 2)
Type of light Visible red light Light source LED 3) Light spot size (distance) Ø 260 mm (8 m) Adjustment Potentiometer - 1) Reflector PL80A.
- 2) Reflector P250.
- 3) Average service life: 100,000 h at TU = +25 °C.
- Mechanics/electronics
Supply voltage 24 V DC ... 240 V DC 1)
24 V AC ... 240 V AC 1)
Power consumption ≤ 5 VA Switching output Relay, electrically isolated 2) Output function Change-over contacts Switching mode Light switching 2) Switching current (switching voltage) 3 A (240 V AC)
3 A (30 V DC)
Response time ≤ 15 ms Switching frequency 33 Hz 3) Connection type Cable, 5-wire, 2 m 4) Cable material PVC Conductor cross-section 0.76 mm² Circuit protection A 5)
C 6)
Protection class II 7) Overvoltage category 3 Weight 150 g Polarisation filter ✔ Interference emission EN 61000-6-3 (only –2Hxxxx) 8) Housing material Plastic, ABS Optics material Plastic, PMMA Enclosure rating IP66
IP67
Items supplied Mounting bracket BEF-W280, Reflector P250 Usage category AC-15, DC-13, according to EN 60947-1 Electromagnetic compatibility (EMC) EN 60947-5-2
EN 61000-6-3 (only –2Hxxxx) 9) 9)Ambient operating temperature –25 °C ... +55 °C Ambient temperature, storage –40 °C ... +70 °C UL File No. NRKH2.E300503 & NRKH8.E300503 - 1) +- 10%.
- 2) Provide suitable spark suppression for inductive or capacitive loads.
- 3) With light/dark ratio 1:1.
- 4) Do not bend below 0 °C.
- 5) A = VS connections reverse-polarity protected.
- 6) C = interference suppression.
- 7) Rated voltage: 250 V AC/DC.
- 8) In the case of a DC supply (relating to EN 61000-6-3) the length of cable between the supply source and the sensor must be < 30 m.
- 9) The AC/DC devices (-2Rxxxx only) comply with the Radio Safety Requirements for the industrial sector (Radio Safety Class A). They may cause radio interference if used in a residential area.
- Safety-related parameters
MTTFD 1,558 years DCavg 0 %
- Classifications
ECl@ss 5.0 27270902 ECl@ss 5.1.4 27270902 ECl@ss 6.0 27270902 ECl@ss 6.2 27270902 ECl@ss 7.0 27270902 ECl@ss 8.0 27270902 ECl@ss 8.1 27270902 ECl@ss 9.0 27270902 ECl@ss 10.0 27270902 ECl@ss 11.0 27270902 ETIM 5.0 EC002717 ETIM 6.0 EC002717 ETIM 7.0 EC002717 ETIM 8.0 EC002717 UNSPSC 16.0901 39121528
-
-
-
-