Compact photoelectric sensors
W280-2
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
- Features
Device type Photoelectric sensors Sensor/ detection principle Photoelectric retro-reflective sensor, Dual lens Dimensions (W x H x D) 23.5 mm x 74.5 mm x 63 mm Housing design (light emission) Rectangular Sensing range max. 0.01 m ... 15 m 1)
0.01 m ... 12 m 2)
Sensing range 0.01 m ... 13 m 1)
0.01 m ... 11 m 2)
Type of light Visible red light Light source LED 3) Light spot size (distance) Ø 260 mm (8 m) Adjustment Potentiometer - 1) Reflector PL80A.
- 2) Reflector P250.
- 3) Average service life: 100,000 h at TU = +25 °C.
- Mechanics/electronics
Supply voltage 10 V DC ... 30 V DC 1) Ripple < 5 Vpp 2) Current consumption 20 mA 3) Switching output PNP Switching mode Light/dark switching Switching mode selector Selectable via light/dark rotary switch Output current Imax. ≤ 100 mA Response time ≤ 0.5 ms 4) Switching frequency 1,000 Hz 5) Connection type Cable gland Circuit protection A 6)
B 7)
C 8)
D 9)
Protection class III Weight 150 g Polarisation filter ✔ Housing material Plastic, ABS Optics material Plastic, PMMA Enclosure rating IP66
IP67
Items supplied Mounting bracket BEF-W280, Reflector P250 Electromagnetic compatibility (EMC) EN 60947-5-2 10) Ambient operating temperature –25 °C ... +55 °C Ambient temperature, storage –40 °C ... +70 °C UL File No. NRKH2.E300503 & NRKH8.E300503 - 1) Limit values when operated in short-circuit protected network: max. 8 A.
- 2) May not exceed or fall below Uv tolerances.
- 3) Without load.
- 4) Signal transit time with resistive load.
- 5) With light/dark ratio 1:1.
- 6) A = VS connections reverse-polarity protected.
- 7) B = inputs and output reverse-polarity protected.
- 8) C = interference suppression.
- 9) D = outputs overcurrent and short-circuit protected.
- 10) The AC/DC devices (-2Rxxxx only) comply with the Radio Safety Requirements for the industrial sector (Radio Safety Class A). They may cause radio interference if used in a residential area.
- Safety-related parameters
MTTFD 1,671 years DCavg 0 %
- Classifications
ECl@ss 5.0 27270902 ECl@ss 5.1.4 27270902 ECl@ss 6.0 27270902 ECl@ss 6.2 27270902 ECl@ss 7.0 27270902 ECl@ss 8.0 27270902 ECl@ss 8.1 27270902 ECl@ss 9.0 27270902 ECl@ss 10.0 27270902 ECl@ss 11.0 27270902 ETIM 5.0 EC002717 ETIM 6.0 EC002717 ETIM 7.0 EC002717 ETIM 8.0 EC002717 UNSPSC 16.0901 39121528
-
-
-
-