Photoelectric sensors
W280-2

Sensor kit with mounting bracket and reflector

Your Benefits

  • Simple and fast commissioning with the highly visible light spot of the BrightLight LED
  • Simple operation via potentiometer
  • Light/dark switching provides application flexibility
  • All necessary mounting and operating accessories are included in delivery, enabling quick and easy setup: since mounting bracket (stainless steel 1.4301) is included in delivery scope
  • DC devices and AC/DC devices available in the same housing, allowing electrical flexibility
  • Less contamination due to high operating reserves, reducing downtime

Overview

Sensor kit with mounting bracket and reflector

The W280-2 consists of three high-performance sensor types – energetic photoelectric proximity sensor, photoelectric retro-reflective sensor and through-beam photoelectric sensor. The AC/DC devices (-2Hxxxx) are compliant with EN 61000-6-3 (electromagnetic interference for “residential, commercial and light-industrial environments”) which makes the sensor especially suitable for door and gates areas. In other branches the fast install kit provides a rotatable M12 connector, cable or screw terminal connection which offer a quick and easy setup even in space-restricted conditions. Devices with potentiometer and light/dark switching provide application flexibility. In addition, these sensors are available in DC and AC/DC versions.

At a glance
  • Easily visible red light thanks to BrightLight LED
  • Potentiometer for adjusting the sensing range/sensitivity
  • Light/dark switching (DC devices only)
  • Rotatable male connector, cable connection or terminal connection
  • Versions for 10 – 30 V DC or 24 – 240 V DC/AC voltage supply
  • AC/DC devices (-2Hxxxx) are compliant with EN-61000-6-3 (electromagnetic interference for "residential, commercial and light industrial environments”)
  • BEF-W280 mounting bracket made of stainless steel (1.4301) included in delivery

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)23.5 mm x 74.5 mm x 63 mm
    Sensing range max.

    10 mm ... 2,000 mm 1)

    0.01 m ... 15 m 2)

    0.01 m ... 12 m 3)

    0 m ... 60 m

    Light sourceLED
    Type of lightVisible red light
    Enclosure rating

    IP66

    IP67

    Housing materialPlastic ABS
    AdjustmentPotentiometer
    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector PL80A.
    • 3) Reflector P250.
All technical data can be found accompanying the individual product

Downloads