Accessories
Reflectors and optics / Lenses and accessories
OBJ-B16018BA
2049418
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Lenses and accessories |
Description | Exchangeable lens, focal length 16 mm, including spacer ring |
Sensing distance/focal length | 16 mm |
Thread size | Round connector M12 x 0.5 |
Classifications
eCl@ss 5.0 | 27279205 |
eCl@ss 5.1.4 | 27279205 |
eCl@ss 6.0 | 27279205 |
eCl@ss 6.2 | 27279205 |
eCl@ss 7.0 | 27279205 |
eCl@ss 8.0 | 27279205 |
eCl@ss 8.1 | 27279205 |
eCl@ss 9.0 | 27273603 |
eCl@ss 10.0 | 27273603 |
eCl@ss 11.0 | 27273603 |
eCl@ss 12.0 | 27273603 |
ETIM 5.0 | EC001776 |
ETIM 6.0 | EC001776 |
ETIM 7.0 | EC001776 |
ETIM 8.0 | EC001776 |
UNSPSC 16.0901 | 45121603 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.