Accessories
Further accessories

MBR-084-KLB
6079317
Please note: Magnetic tape for STS084
Piece
Copy shortlink
    • Technical specifications
      Accessory groupMagnets
      DescriptionMagnetic tape ring inner diameter: 84 mm, magnetic tape ring outer diameter: 100 mm, magnetic tape ring width: 10 mm, weight: ≤ 0,75 kg, magnetic tape material: 17410 hard ferrite 9/28 P, material ring: Aluminum, period length: 2 mm, operating temperature range: –30 °C ... 100 °C, storage temperature range: –30 °C ... 100 °C, temperature coefficient: (11 ± 1) μm/K/m
      Material17410 Hard ferrite 9/28 P
      Temperature resistance min ... max:–30 °C ... +100 °C
      Dimensions (W x H x L)10 mm
    • Classifications
      ECl@ss 5.027279209
      ECl@ss 5.1.427279209
      ECl@ss 6.027279209
      ECl@ss 6.227279209
      ECl@ss 7.027279209
      ECl@ss 8.027279209
      ECl@ss 8.127279209
      ECl@ss 9.027272492
      ECl@ss 10.027272492
      ECl@ss 11.027272492
      ETIM 5.0EC002594
      ETIM 6.0EC002594
      ETIM 7.0EC002594
      ETIM 8.0EC002594
      UNSPSC 16.090139122245
  • View: View Gallery View List Show all
    Hide all