Contact
Feedback

Access monitoring to protect against theft

The SLG switching automation light grid prevents unauthorized access to wind power plants and therefore protects against theft. It is mounted directly behind the entry door to the wind power plant. In combination with the TDC gateway system, unauthorized access is reported directly to the control station of the system operator, either wirelessly or using cables. Entry points can also be monitored and controlled.

  • Following product families can be used
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
    Intelligent networking – harness your data and be proactive
    • Support for standardized interfaces and protocols for data communication
    • Tailored configuration via a web-based user interface
    • Integrated wireless technology and GPS module for precise position determination
    • Open end-to-end IIoT architecture
TOP