Safe drive monitoring

The movements of the CNC portal, which the worker cannot predict and which can be very rapid, represent hazardous points during the machining process. The modules of the Drive Monitor FX3-MOC safely monitor the electric drive system of the CNC plasma arc cutting line in conjunction with the signals of the Flexi Soft safety controller. Depending on the performance level required or the drive used on the machine, it may be necessary to attach an additional incremental encoder (e.g., DFS60) and forward its signal to the safe control separately for evaluation purposes.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    High resolution, programmable encoders for demanding applications
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible
    High resolution, programmable encoders for demanding applications
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible