Hazardous area protection on a mobile robot

Flexible material transportation to the rotary machine is carried out using a mobile robot. Thanks to its compact dimensions, the S300 Mini safety laser scanner can be optimally integrated into small mobile units. The S300 Mini provides non-contact detection of any people or objects that are in the robot's path. As a result, the mechanical damage experienced when using switching strips and bumpers can be eliminated.

  • Following product families can be used
    • Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
    • Ultra-compact design
    • 2 m or 3 m protective field range
    • 270° scan angle
    • Up to 16 switchable field sets
    • Selectable resolution for hand, leg or body detection
    • Extended system solutions in combination with Flexi Soft safety controller

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more