Level monitoring for the adhesive cartridge

In the dispensing process, the level of adhesive in the cartridge must be continuously monitored so that the adhesive is properly dispensed and rejects are prevented. This monitoring task is handled by the MQ10 magnetic proximity sensor. It reliably detects permanent magnets located inside the cartridge, even through aluminum or plastic, and thus enables the stable non-contact measurement of the adhesive level. The MQ10 sends a signal to the process control when the cartridge is empty, and the empty status is then displayed on the dispenser station's user interface.

  • Following products can be used
    Magnetic proximity sensors
    MQ
    • Sensing range Sn: 60 mm
    • Cuboid shape (W x H x D): 10 mm x 28 mm x 16 mm
    • Switching output: PNP
    • Connection type: Connector M8, 3-pin
    • Housing material: Plastic
    • Output function: NO
    Details
    Compare now
    Piece
    Magnetic proximity sensors
    MQ
    • Sensing range Sn: 60 mm
    • Cuboid shape (W x H x D): 10 mm x 28 mm x 16 mm
    • Switching output: NPN
    • Connection type: Connector M8, 3-pin
    • Housing material: Plastic
    • Output function: NO
    Details
    Compare now
    Piece
    Magnetic proximity sensors
    MQ
    • Sensing range Sn: 60 mm
    • Cuboid shape (W x H x D): 10 mm x 28 mm x 16 mm
    • Switching output: PNP
    • Connection type: Cable, 3-wire, 2 m
    • Housing material: Plastic
    • Output function: NO
    Details
    Compare now
    Piece
    Magnetic proximity sensors
    MQ
    • Sensing range Sn: 60 mm
    • Cuboid shape (W x H x D): 10 mm x 28 mm x 16 mm
    • Switching output: NPN
    • Connection type: Cable, 3-wire, 2 m
    • Housing material: Plastic
    • Output function: NO
    Details
    Compare now
    Piece
    Magnetic proximity sensors
    MQ
    • Sensing range Sn: 60 mm
    • Cuboid shape (W x H x D): 10 mm x 28 mm x 16 mm
    • Switching output: PNP
    • Connection type: Cable with connector M12, 3-pin, 1 m
    • Housing material: Plastic
    • Output function: NO
    Details
    Compare now
    Piece
    Magnetic proximity sensors
    MQ
    • Sensing range Sn: 60 mm
    • Cuboid shape (W x H x D): 10 mm x 28 mm x 16 mm
    • Switching output: PNP
    • Connection type: Cable with connector M12, 3-pin, 0.4 m
    • Housing material: Plastic
    • Output function: NO
    Details
    Compare now
    Piece