Identification of workpiece carriers using RFID

RFID transponders are applied to workpiece carriers in order to associate specific product information and manufacturing commands with the components. The RFH5xx RFID read/write device can read and write the information encoded into the RFID transponder. It comes in a variety of compact housing designs to suit any installation situation. The device can be integrated into all common fieldbus systems via the IO-Link interface. Compared to identification solutions based on bar codes, RFID is characterized by its high resistance to contamination and abrasion.

  • Following product families can be used
    • 8 IO-Link ports (M12; 5-pin; A-coded; Class A/B)
    • Current carrying capacity of up to 16 A at max. 4 A per port for US and UA
    • Rugged IP67 housing
    • Operating temperature –30 °C ... +70 °C
    • PROFINET, EtherNet/IP and EtherCAT available
    • REST API, MQTT and OPC UA IIoT protocols can be used
    • Rotary encoding switch for IP addressing
    • Reading and writing of transponders in accordance with ISO/IEC 15693
    • Types: M18, M30 and 40 x 40 mm
    • Read range: Up to 80 mm
    • IO-Link interface: COM3 data transmission rate (230.4 kBaud), process data size 32 bytes
    • Standard IO mode for operation as binary sensor
    • Rugged design in accordance with IP67
    • Ambient temperature: –25 °C to +80 °C
    • 4 configurable IO-Link master ports (standard I/O or IO-Link)
    • Easy parameterization via USB or Ethernet thanks to intuitive SOPAS ET user interface
    • “Dual Talk”: Access to sensor data from the company level and in parallel via industrial Ethernet
    • Solution of complex application tasks with the logic editor

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more