Quality control using a laser line

The Profiler laser profile sensor scans a profile using a laser line. This information enables common quality criteria for device assembly to be checked. Integrated measuring functions such as the measurement of height, radius, and inclination enable a test sequence to be created quickly. In combination with a distance measurement system, complex tasks can be completed effectively and affordably.

  • Following product families can be used
    • Position sensor for use on pneumatic cylinders
    • Sensor variants with measuring ranges of 107 mm to 1,007 mm
    • Analog outputs (for current or voltage), switching output, and IO-Link
    • Mounting with adapters on a multitude of cylinder types (tie-rod cylinders, round body cylinders, profile cylinders)
    • Measure complex profiles with just one laser line
    • Analyze up to four areas at the same time
    • More than 10 integrated measurement functions, e.g., height, width, and inclination
    • Sensor head and evaluation unit in one device
    • Commissioning via software or integrated display with operating elements
    • High-quality CMOS receiver unit

    • Absolute measurement system for linear direct drives
    • Measuring lengths: up to 16,384 mm
    • High traversing speeds: up to 10 m/s
    • Status LED
    • Non-contact measurement system; reading distance to the magnetic tape: up to 0.8 mm
    • Electronic type label
    • ETL70 with one cable technology thanks to the HIPERFACE DSL® interface
    • STL70 with HIPERFACE® interface
    • Non-contact absolute position and speed recording
    • With HIPERFACE® or SSI interface
    • Measurement lengths of up to 4 m
    • For high traversing speeds of up to 10 m/s
    • Reliable measurements, even in the event of contamination and condensation on the magnetic tape
    • Small, compact read head
    • Certified according to SIL2 and PL d (HIPERFACE® interface)