Monitoring of cylinder position at high temperatures

MZT8 magnetic cylinder sensors are perfectly suited to monitor the position of cylinders in process or handling machines. Thanks to their resistance to temperature up to 100 °C, they ensure reliable operation even under these extreme ambient conditions.

  • Following product families can be used
    • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
    • Insertion of the sensor into the slot from above makes mounting quick and easy
    • Combined fixing screw (hexagon socket screw and slotted screw)
    • High-temperature variants: temperature-resistant up to 100 °C
    • Very short sensor housing for use in short stroke cylinders
    • Enclosure ratings: IP 67, IP 68, IP 69K