Maximum productivity thanks to efficient protection

Opto-electronic protective devices such as safety light curtains enable productivity to be increased as there is no longer any need for doors acting as physical guards. The miniTwin4 light curtain with its compact cross-section, cascading capability, and other intelligent functions is ideally suited to the protection of assembly stations. What's more, the V300 safety camera system makes protecting the access opening a flexible and ergonomic process.

  • Following product families can be used
    • Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
    • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
    • Resolution 20 mm, 24 mm, and 30 mm
    • One device only: integrated sender and receiver
    • Intuitive one-button operation
    • Automatic alignment
    • Synchronization of 2 systems
    • Restart/Reset, EDM integrated
    • Twin sticks: sender and receiver in a compact housing
    • Different protective field heights, graduated to 60 mm each
    • Diagnostics through protective field visualization
    • Commissioning and alignment by means of color LEDs, configuration without software
    • Cascading possible
    • Application-specific brackets