Identification of barcodes for transparency in the assembly process

The CLV620 1D barcode scanner identifies the assemblies used in assembly station infeeds automatically and reliably. The UC4 compact ultrasonic sensor, for example, delivers a reliable trigger signal for printed circuit boards.

  • Following product families can be used
    • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
    • Ultrasonic technology in a small housing
    • Detection, measurement, and positioning with ultrasonic technology
    • Variants with PNP/NPN digital output, analog output or push-pull output with IO-Link
    • Teach-in button
    • Precise background suppression
    • Immune to dirt, dust, humidity, and fog
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more