Fast and flexible access protection

With a safety camera system, access protection is provided quickly and easily. If changes to the assembly opening are required as part of process optimizations, the system can be adapted to the new geometry at any time.

  • Following product families can be used
    • Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
    • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
    • Resolution 20 mm, 24 mm, and 30 mm
    • One device only: integrated sender and receiver
    • Intuitive one-button operation
    • Automatic alignment
    • Synchronization of 2 systems
    • Restart/Reset, EDM integrated