Ergonomic protection of workstations

The prevention of danger to persons by means of protective devices and the ergonomic design of workstations are key elements of preventive occupational health and safety. The V300 safety camera system satisfies both requirements in one.

  • Following product families can be used
    • Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
    • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
    • Resolution 20 mm, 24 mm, and 30 mm
    • One device only: integrated sender and receiver
    • Intuitive one-button operation
    • Automatic alignment
    • Synchronization of 2 systems
    • Restart/Reset, EDM integrated