Economic hazardous point protection on an assembly cell

The C4-RD safety light curtain is the economic solution for hazardous point protection with the highest level of safety for fingers and hands. Thanks to protective field heights from as low as 150 mm, narrow brackets and blind zone clearance, the C4-RD can be easily attached to small machine openings, such as those common in assembly cells for smartphones. Side doors can be monitored with protection from manipulation using the STR1 transponder safety switch. The sensor signals are evaluated by the user-friendly Flexi Compact safety controller. The Safety Designer software enables fast and intuitive configuration of the safety application.

  • Following product families can be used
    • Response range of up to 14 mm
    • Small housing with flexible mounting options
    • Sensor activation possible from three sides
    • Four different actuators available
    • Universally coded, uniquely coded, and permanently coded sensors
    • PL e (EN ISO 13849), SIL3 (IEC 61508)
    • Safe series connection of up to 30 sensors possible
    • Software-programmable safety controller with modular hardware platform
    • High performance Safety over EtherCAT® backplane bus
    • User-friendly housing in a slim design
    • Intuitive Safety Designer configuration software
    • Data communication in common fieldbus systems
    • Safe series connection with Flexi Loop
    • Protective field heights: 150 mm to 1,200 mm, available in 50 mm increments
    • Thin, clever brackets and absence of blind zones
    • Rugged housing and high electromagnetic compatibility (EMC)
    • Standardized connectivity and status LEDs
    • Resolutions: 14 mm and 30 mm
    • Typical scanning range: Up to 4.5 m