Safe press monitoring

Safe monitoring of presses is ensured by an AFS/AFM60S Pro safety encoder and a Flexi Soft safety controller with MOC1 drive monitor. Various press functions can also be easily performed with these devices, e.g. PSDI mode, muting of a light grid, automatic adjustment of an electronic cam switch and the stroke length. Complex adjustment is not necessary.

  • Following product families can be used
    Because we take safety to the next level
    • NFC diagnosis and smartphone app
    • Diagnostics and automation via IO-Link
    • Object pattern recognition using Smart Box Detection
    • 2-signal muting
    • Smart presence detection
    • Configuration of all functions without software
    • Reduced resolution: 1 or 2 beams
    • Different enclosure ratings as well as variants for use in explosion-hazardous areas
    Safe movement monitoring in mobile and stationary applications
    • Safe Motion monitoring module for safe drive monitoring
    • Drive safety functions such as SS1, SS2 or SLS
    • Variant with safely-limited position (SLP) and safe cam (SCA)
    • Encoder interfaces: HTL, TTL, Sin/Cos interface, SSI, HIPERFACE®
    • Intuitive configuration software with certified function blocks
    Safe, easy, flexible: Encoders for safe positioning
    • Certified up to SIL3 (IEC 61508, IEC 61800- 5-3), PL e (EN ISO 13849)
    • Single- or multiturn encoder with SSI and sin/cos interface
    • Programmable, integrated error memory
    • Solid or hollow shaft encoder, mounting with key
    • Cable connection, M23 or M12 male connector
    • Operating temperature range: −30 °C ... +95 °C