Reliable placement in and removal from storage

This exit monitoring solution uses multiple light beam safety devices as electro-sensitive protective devices (ESPDs). If light beams are interrupted, the multiple light beam safety device supplies the required signal to the safety PLC. Two to four muting sensors are connected to a single muting module, which reduces wiring yet provides the benefits of traditional relay solutions.

  • Following product families can be used
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Rugged housing with three mounting grooves
    • 7-segment display
    • Resolution 14 mm or 30 mm, scanning range up to 19 m
    • External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
    • Beam coding for correct system allocation
    • Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
    • Configuration and diagnostics via PC

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more