Inductive proximity sensors
IMM

IM05-0B8PS-ZWB
6021575
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      HousingStandard design
      Thread sizeM5 x 0.5
      DiameterØ 5 mm
      Sensing range Sn0.8 mm
      Safe sensing range Sa0.648 mm
      Installation typeFlush
      Switching frequency5,000 Hz
      Connection typeCable, 3-wire, 5 m
      Switching outputPNP
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP67 1)
      • 1) According to EN 60529.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 20 % 1)
      Voltage drop≤ 2 V 2)
      Current consumption10 mA 3)
      Time delay before availability≤ 10 ms
      Hysteresis1 % ... 10 %
      Reproducibility≤ 1.5 % 4)
      Temperature drift (of Sr)≤ 10 %
      EMC

      EN 60947-5-2

      IEC 61000-4-2: (Testlevel 2)

      IEC 61000-4-4: (Testlevel 2)

      Cable materialPUR
      Conductor size0.14 mm²
      Cable diameterØ 3.5 mm
      Short-circuit protection
      Reverse polarity protection
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +70 °C
      Housing materialStainless steel V2A, DIN 1.4305 / AISI 303
      Sensing face materialPlastic, POM
      Housing length25 mm
      Thread length20 mm
      Tightening torque, max.≤ 1.5 Nm
      Items supplied

      Mounting nut, V2A stainless steel (2x)

      Washer, V2A stainless steel, with locking teeth (2x)

      UL File No.NRKH.E191603
      • 1) Of VS.
      • 2) With Ia = 200 mA.
      • 3) Without load.
      • 4) Ub and Ta constant.
    • Installation note
      RemarkAssociated graphic see "Installation"
      A0.8 mm
      B0 mm
      C5 mm
      D2.4 mm
      E0 mm
      F7 mm
    • Classifications
      ECl@ss 5.027270101
      ECl@ss 5.1.427270101
      ECl@ss 6.027270101
      ECl@ss 6.227270101
      ECl@ss 7.027270101
      ECl@ss 8.027270101
      ECl@ss 8.127270101
      ECl@ss 9.027270101
      ECl@ss 10.027270101
      ECl@ss 11.027270101
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      ETIM 7.0EC002714
      ETIM 8.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IM05-0B8PS-ZWB
    Installation note Flush installation
    IM05-0B8PS-ZWB
    Connection diagram Cd-001
    IM05-0B8PS-ZWB
    Dimensional drawing Standard-body, flush, cable
  • View: View Gallery View List Show all
    Hide all