Inductive proximity sensors
IMC

IMC18-12NPPVC0SA00
1079295
Items included: BEF-MU-M18N (1)
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      Thread sizeM18 x 1
      DiameterØ 18 mm
      Sensing range Sn0 mm ... 12 mm 1)
      Safe sensing range Sa9.72 mm
      Number of switching pointsUp to 4 adjustable switching points or windows
      Switching modesSingle point, Window mode, Two point mode, Visual adjustment indicator
      Switching frequency Qint.1 / Qint.2 on Pin2250 Hz
      Installation typeNon-flush
      Connection typeMale connector M12, 4-pin 2)
      Switching outputPNP
      Output Q/CSwitching output or IO-Link mode
      Output MFCSwitching output or input
      Output functionNC / NO
      Output characteristicProgrammable
      Electrical wiringDC 4-wire
      Enclosure rating

      IP68 3)

      IP69K 4)

      Special featuresSmart Task, Resistant against coolant lubricants, IO-Link
      Special applicationsZones with coolants and lubricants, Difficult application conditions
      Special characteristicResistant against coolant lubricants
      Pin 2 configurationExternal input, Teach-in, switching signal
      Items suppliedMounting nut, V2A stainless steel, with locking teeth (2x)
      • 1) Adjustable.
      • 2) With gold plated contact pins.
      • 3) According to EN 60529.
      • 4) According to ISO 20653:2013-03.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 10 %
      Voltage drop≤ 2 V 2)
      HysteresisProgrammable 3)
      Reproducibility≤ 5 % 4) 5)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 200 mA 6)
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance100 g / 2 ms / 500 cycles; 150 g / 1 Mio cycles; 10 Hz ... 55 Hz / 1 mm; 55 Hz ... 500 Hz / 60 g
      Ambient operating temperature–40 °C ... +75 °C
      Housing materialStainless steel V2A, DIN 1.4305 / AISI 303
      Sensing face materialPlastic, LCP
      Housing length65 mm
      Thread length39 mm
      Tightening torque, max.Typ. 90 Nm 7)
      UL File No.E181493
      Teach-in accuracy+/- 3% of Sr
      Resolution, typical (range)

      40 μm (0 mm ... 8 mm)

      75 μm (8 mm ... 10 mm)

      150 μm (10 mm ... 12 mm)

      Resolution, maximum (area)

      75 μm (8 mm ... 10 mm)

      150 μm (10 mm ... 12 mm)

      300 μm (10 mm ... 12 mm)

      • 1) IO-Link mode: 18 VDC ... 30 VDC.
      • 2) At Ia max.
      • 3) To comply with EN 60947-5-2, a hysteresis of approx. 10% must be set.
      • 4) Ub and Ta constant.
      • 5) Of Sr.
      • 6) 200 mA total for both switching outputs.
      • 7) Valid if toothed side of nut is used.
    • Safety-related parameters
      MTTFD688 years
      DCavg0 %
      TM (mission time)20 years
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time5 ms
      Process data length32 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 = switching signal QInt3

      Bit 3 = switching signal QInt4

      Bit 16 ... 31 = distance value

      Factory setting

      Switching Point 1: reference value 1

      Output: normally open

      Pin 2 configuration: input

    • Reference values
      NoteReference value in Digits for switching point in mm stored in the sensor
      Reference value 112 mm
      Reference value 210 mm
      Reference value 38 mm
      Reference value 45 mm
    • Reduction factors
      Stainless steel (V2A, 304)Approx. 0.7
      Aluminum (Al)Approx. 0.4
      Copper (Cu)Approx. 0.4
      Brass (Br)Approx. 0.4
    • Installation note
      RemarkAssociated graphic see "Installation"
      A18 mm
      B45 mm
      C18 mm
      D36 mm
      E12 mm
      F96 mm
    • Smart Task
      Smart Task nameBase logics
      Logic function

      AND

      OR

      XOR

      Hysteresis

      Timer function

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterAdjustable
      Switching frequency

      SIO Direct: 250 Hz 1)

      SIO Logic: 250 Hz 2)

      IOL: 250 Hz 3)

      Switching signal
      Switching signal QL1Switching output
      Switching signal QL2Switching output
      • 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
      • 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
      • 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
    • Classifications
      eCl@ss 5.027270101
      eCl@ss 5.1.427270101
      eCl@ss 6.027270101
      eCl@ss 6.227270101
      eCl@ss 7.027270101
      eCl@ss 8.027270101
      eCl@ss 8.127270101
      eCl@ss 9.027270101
      eCl@ss 10.027270101
      eCl@ss 11.027270101
      eCl@ss 12.027274001
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      ETIM 7.0EC002714
      ETIM 8.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IMC18-12NPPVC0SA00
    Installation note Non-flush installation
    IMC18-12NPPVC0SA00
    Connection diagram Cd-526
    IMC18-12NPPVC0SA00
    Response diagram
    IMC18-12NPPVC0SA00
    Dimensional drawing IMC18 Standard, connector M12, non-flush
  • View: View Gallery View List Show all
    Hide all