Ultrasonic sensors
UM12 / UM12

UM12-11722B1
6077704
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 10 V ... 30 V 1)
      Power consumption≤ 0.75 W 2)
      Initialization time< 300 ms
      DesignCylindrical
      Housing material

      Metal (nickel-plated brass, PBT)

      Ultrasonic transducer: polyurethane foam, glass epoxy resin

      Thread sizeM12 x 1
      Connection typeMale connector, M12, 4-pin
      Indication2 x LED
      Weight15 g
      Sending axisStraight
      Dimensions (W x H x D)12 mm x 12 mm x 55.1 mm
      Enclosure ratingIP65 / IP67
      Protection classIII
      • 1) Limit values, reverse-polarity protected Operation in short-circuit protected network: max. 8 A, class 2.
      • 2) Without load.
    • Performance
      Operating range, limiting range20 mm ... 150 mm, 250 mm
      TargetNatural objects
      Resolution≥ 0.069 mm
      Repeatability± 0.15 % 1)
      Accuracy± 1 % 2)
      Temperature compensation
      Response time24 ms
      Switching frequency30 Hz
      Output time8 ms
      Ultrasonic frequency (typical)380 kHz
      Additional functionAdjustable operating modes: Switching point (DtO) / Switching window/Background (ObSB), teach-in of digital output, invertible digital output, reset to factory default
      3)
      • 1) In relation to the current measured value, minimum value ≥ resolution.
      • 2) Referring to current measurement value.
      • 3) Functions may vary depending on sensor type.
    • Interfaces
      IO-Link✔ , IO-Link V1.1
      FunctionProcess data, parameterization, diagnosis, data storage
      Digital output
      Number1 1)
      TypePush-pull: PNP/NPN
      Maximum output current IA≤ 100 mA
      Hysteresis2 mm
      • 1) Push-pull: PNP/NPN HIGH = UV - (< 3 V) / LOW < 3 V.
    • Ambient data
      Ambient temperature, operation–25 °C ... +70 °C
      Ambient temperature, storage–40 °C ... +85 °C
    • Classifications
      ECl@ss 5.027270804
      ECl@ss 5.1.427270804
      ECl@ss 6.027270804
      ECl@ss 6.227270804
      ECl@ss 7.027270804
      ECl@ss 8.027270804
      ECl@ss 8.127270804
      ECl@ss 9.027270804
      ECl@ss 10.027270804
      ECl@ss 11.027270804
      ECl@ss 12.027272806
      ETIM 5.0EC001846
      ETIM 6.0EC001846
      ETIM 7.0EC001846
      ETIM 8.0EC001846
      UNSPSC 16.090141111960

    Technical drawings

    UM12-11722B1
    Dimensional drawing UM12-11x2211, UM12-11x2251
    UM12-11722B1
    Connection type
    UM12-11722B1
    Connection diagram
    UM12-11722B1
    Detection area UM1x-x17
  • View: View Gallery View List Show all
    Hide all