Contact
Feedback

Optical data transmission

Optical data transmission – wireless communication made easy

The ISD infrared data transmission system enables wireless communication. Typical applications include on stacker cranes in storage and conveyor systems to enable wireless communication from the vehicle to the control unit. The system consists of an optically aligned pair comprising sender and receiver which can communicate bidirectionally over long distances. This is a wear-free, cost-effective, and highly reliable alternative to trailing cables.

Filter by:
200.0 m 300.0 m

2 results:

Result 1 - 2 out of 2

View: View Gallery View List
Optical data transmission for long transmission ranges
  • Transmission range up to 300 m
  • Configurable baud rate up to 2 Mbit/s
  • Bar graph display for fine alignment
  • Optical aid for rough alignment
  • Variety of interfaces: PROFIBUS, Ethernet, DeviceNet, Modbus
Compare now
Select
Wireless communication – fast and easy
  • PROFIBUS DP interface for the ISD400 Core
  • Protocol-free Fast Ethernet interface for the ISD400 Pro
  • Fast Ethernet with a transmission rate of 100 Mbps for the ISD400 Pro
  • Connection and operation without opening the device
  • Version with heating for use in temperatures as low as –40 °C
Compare now
Select

Result 1 - 2 out of 2

TOP