Contatto
Feedback

Fase 2: Protezioni optoelettroniche

Funzioni di sicurezza speciali

 

 

Sorveglianza delle zone di pericolo con rilevamento di dita e mani

Applicazione:

  • L'operatore lavora molto vicino alle zone di pericolo della macchina
  • Il tempo di arresto della macchina è molto breve
  • Rilevamento sicuro di un dito fino a 14 mm
     

Vantaggi:

  • Consente una frequente interazione dell'operatore con la macchina e libertà di ispezione
  • Riduzione al minimo della distanza dalle zone di pericolo
  • supporto per elevata produttività

pressa di piegatura con barriera fotoelettrica di sicurezza deTec4 Core

Fase 3: tecnologia di prodotto
barriere fotoelettriche di sicurezza
   o
sistemi sicuri con telecamere
   e
soluzioni di comando adeguate e sicure

 

 

 

Hazardous point protection with hand detection and person detection in the presence

Application:

  • Assembly/handling machines for big components.
  • Machine operator works close to the hazardous point at the machine.
  • Machine stopping time is very short.
  • Safe detection of hands with a detection capability up to 40 mm.

 

Benefits:

  • Allows free access to the machine, frequent interaction and unblocked view.
  • Minimize the distance between the hazardous point and the point of detection.
  • Detection of human presence behind the protective device is realized. That’s why automatic reset is possible. 

 

Videos:

deTec4 Prime safety light curtain from SICK: We take safety to the next level

miniTwin4: The smallest safety light curtain from SICK

 

Step 3: Technologies

Safety light curtains

   and

suitable safe control solutions

 

 

Stationary hazardous area protection with person detection in the hazardous area

Application:

  • The interaction with the machine is regular, but not frequent.
  • The view into the accessible hazardous area is limited.
  • Safe detection of a leg through a detection capability up to 70 mm. 

 

Benefits:

  • Protection with the combination of presence and approaching detection.
  • Allows free access to the machine.

 

Videos:

Access protection in automotive industry with C4000 Fusion

Access protection in the wood industry with C4000 Fusion

microScan3 - The new generation of safety laser scanners from SICK

Scanner Plus from SICK - More range. Practical functions. Easy solutions

Safeguarding of a tire curing press with SIM-4-Safety

Safeguarding of a robot and a turn table with S300 Mini safety laser scanner

 

 

Step 3: Technologies

Safety laser scanners

   or
Safety light curtains

   and

suitable safe control solutions

 

Mobile hazardous area protection with person detection when approaching

Application:

  • Protects people while vehicles are moving.
  • Safe detection of a leg through a detection capability up to 70 mm. 

 

Benefits:

  • Reduction of downtimes and wearing caused by frequent braking.
  • Automatic adaption of the minimum distance to the speed is possible. 

 

 

Videos:

Scanner Plus from SICK - More range. Practical functions. Easy solutions.

AGV safeguarding with S3000 Expert safety laser scanner

AGV application with S300 Mini safety laser scanner

S300 Mini safety laser scanner: AGC / AGV Application - FTF – FTS

Pallet shuttle system with S300 safety laser scanner

Safe Motion Control

Monitoring Automated Guided Vehicles (AGV) - with Drive Monitor from SICK 

Encoders from SICK for FTS/AGV automation

Safe AGV Easy - SICK's safety solution for AGVs and AGCs

 

Step 3: Technologies

 

Safety laser scanners

   or

Suitable safe control solutions

One-sided access protection with differentiating between people/material

Application:

  • Muting, entry/exit monitoring.
  • Application for machines with automatic material transport system.
  • Safe detection of persons with a detection capability up to 150 mm or multiple light beam systems.

 
Benefits:

  • Maintains high productivity through unhindered material transport.

 

Videos:

Monitoring Automated Guided Vehicles (AGV) - with Drive Monitor from SICK

Safety light curtains with explosion-proof enclosure

Access protection in storage and conveyor industry with C4000 Fusion

Muting M4000 Advanced

Access protection in automotive industry with C4000 Fusion

Access protection in the wood industry with C4000 Fusion

 

Step 3: Technologies

Multiple light beam safety devices

   and

Muting accessories

   or

Safety light curtains (Entry/Exit)

   or

Safety laser scanners

   and

suitable safe control solutions

Multi-sided access protection with person detection

Application:

  • The interaction with the machine is regular, but not frequent.
  • Allows flexible access.
  • Safe detection of persons with multiple light beam systems.

Benefits:

  •  Allows free access to the machine from several sides and unblocked view.

 

 

 Step 3: Technologies

Multiple light beam safety devices

   and

Mirror and device columns

   and

suitable safe control solutions

 

Torna su