Accessories
Further accessories
WLAN antenna
6068474
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Antennas |
Description | WLAN/WPAN antenna with SMA male connector. Ideal for fixed and mobile end devices. |
Frequency band | 2,4 - 2,5 GHz |
Polarization | Linear |
Electrical connection | SMA male connector |
Dimensions (W x H x L) | 8 mm x 50 mm 1) |
Ambient operating temperature | –40 °C ... +85 °C |
Classifications
ECl@ss 5.0 | 27279290 |
ECl@ss 5.1.4 | 27279290 |
ECl@ss 6.0 | 27279290 |
ECl@ss 6.2 | 27279290 |
ECl@ss 7.0 | 27279290 |
ECl@ss 8.0 | 27279290 |
ECl@ss 8.1 | 27279290 |
ECl@ss 9.0 | 27279090 |
ECl@ss 10.0 | 27279090 |
ECl@ss 11.0 | 27279090 |
ETIM 5.0 | EC001195 |
ETIM 6.0 | EC001195 |
ETIM 7.0 | EC001195 |
ETIM 8.0 | EC001195 |
UNSPSC 16.0901 | 45121622 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.