EN
Country: EN (Italy)
Select country/region

Language

  • English
  • Italian
web-length-measurement-stage-teaser-image

Measuring the web length

Increase process quality with sensor solutions from SICK
Get in touch with us!

Exact measurement of length with or without contact even under special hygiene conditions

Exact measurement of the length of the material to be processed determines the quality and productivity of fully automated processes. This applies to the processing of paper, film, textiles, nonwovens, sheet metal, metal foils, tubes, and much more, as well as to the production of hoses or strands. Sensors from SICK measure and monitor the length of the material, for example in paper production, in the packaging and printing industry, in battery, tire or textile production, in metalworking and processing, or in the pharmaceutical sector on the motor, on the spindle and on the material itself. This is also possible without contact and in hygienic environments. This makes it possible, for example, to precisely control where labels are to be printed, and where cutting, embossing or die-cutting must be performed for further production processes.

SICK offers laser surface motion sensors, incremental and absolute encoders, measuring wheel encoders, and motor feedback systems for precise detection of the length of web materials.

WEB LENGTH MEASUREMENT USING LASER SURFACE MOTION SENSORS

Non-contact web length measurement on sensitive surfaces

Laser surface motion sensors from SICK reliably detect the movements and thus also the length of the web material without touching it. They require neither measuring elements nor a scale to do so. The technology, based on the laser Doppler effect, allows measurements to be performed on almost any surface. Non-contact measurement is recommended in particular for applications with soft or sensitive surfaces. Laser surface motion sensors from SICK demonstrate their strengths in fast and dynamic processes where encoders or measuring wheel systems are less suitable.

Sensor contactlessly measures the length of web materials

WEB LENGTH MEASUREMENT USING INCREMENTAL AND ABSOLUTE ENCODERS

Web length measurement in the motor or on the rotating spindle

Whether angle, position or speed, incremental and absolute encoders from SICK make movement measurable. The sensors enable precise as well as effective length measurement and position detection in closed loop control systems. Using optical and magnetic technologies, the encoders convert the received signals into data that they then forward to the process controller or cloud. The simple configuration and flexible programming options also result in excellent process availability.

Sensor measures the length of web material in the spindle

WEB LENGTH MEASUREMENT USING MEASURING WHEEL ENCODERS

Web length measurement on the surface

Tactile measuring wheel systems from SICK detect linear movements reliably and directly. Thanks to a choice of different measuring wheel surfaces and the intelligent mechanics, the sensors can be integrated into your process. It can be optimally integrated into your individual machine concept by combining it with an absolute or incremental encoder. Thanks to the precise, direct measurement of the length of the web material, the measuring wheel systems from SICK enable you to avoid process-critical conditions such as slippage.

Sensor measures the length of web material on the surface

WEB LENGTH MEASUREMENT USING MOTOR FEEDBACK SYSTEMS

Web length measurement in the servo motor

Smart Motor Sensors from SICK measure the material length directly above the motor spindle. Thanks to this indirect measurement, you not only receive information about the length, but also valuable information on the condition of the machine as well as the servo motors. Predictive maintenance therefore allows malfunctions to be detected at an early stage, quickly rectified or even avoided altogether.

Sensor measures the length of web material in the motor