Quality control systems
Inline Code Matcher

Your Benefits

  • Reliable batch assignment for increased food safety – the right product in the right packaging
  • Low overall costs thanks to simple installation and operation
  • Easy retrofitting of existing plants thanks to stand-alone solution
  • Product changes during the process for a high level of flexibility and short set-up times
  • Maximum system throughput thanks to reliable code reading
  • Process control through the display of crucial quality parameters

Overview

The Inline Code Matcher quality control system ensures that the right packaging is used for the right product by reading a code on the packaging. As an easy-to-integrate stand-alone solution, the system is especially suited for retrofitting into existing plants. The modular structure with multiple Lector6xx code readers opens up a wide range of applications especially in multi-track plants. Customizations are possible upon request.

At a glance
  • Code comparison (1D/2D) during the production process
  • Intuitive operation via HMI with touch display
  • Easy-to-integrate stand-alone solution
  • Statistic display and display of the last fault patterns
  • Multi-track plants supported
  • User-friendly batch change on the fly or with a hand-held scanner

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Ambient temperature operation0 °C ... +50 °C
    Supply voltage24 V
All technical data can be found accompanying the individual product

Downloads