Photoelectric sensors
V180-2

Your Benefits

  • Cost-effective cylindrical M18 sensor lowers installation costs
  • Brightly lit red emitter LED simplifies alignment and saves mounting time
  • Bright status display with 360° visibility enables quick and easy troubleshooting and thus reduces maintenance costs and time
  • The flat, smooth front screen reduces the accumulation of dust and dirt. This ensures reliable operation and reduces both maintenance and costs

Overview

The V180-2 sensors are designed to provide the longest sensing range for proximity sensors. These low-cost cylindrical sensors are easy to use, easy to install and maintain saving installation time and maintenance costs. The V180-2 is available in either a plastic or metal housing. The bright red LED makes these sensors easy to align and set up, offering time-saving installation. Plus, the indication LEDs provide continuous signal strength information for quick and simple troubleshooting.

The V180-2 provides an economical solution for universal applications, such as product detection and machine positioning in packaging, general manufacturing automation, material handling and warehousing systems.

At a glance
  • Low-cost M18 housing sensor on the market
  • Long sensing distances: 100 mm, 400 mm, 800 mm (proximity sensor), 300 mm (proximity sensor with BGS), 6 m (retro-reflective sensor) and 20 m (through-beam sensor)
  • Bright power and signal LEDs with 360° visibility
  • Wide product portfolio solves a broad range of applications
  • High switching frequencies up to 1000 Hz
  • Available in a metal housing for applications in harsh environments
  • Optical axis selectively axial or radial (90°)

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)

    18 mm x 18 mm x 62.5 mm

    18 mm x 18 mm x 76.5 mm

    18 mm x 18 mm x 69.8 mm

    18 mm x 18 mm x 83.8 mm

    18 mm x 18 mm x 62.9 mm

    18 mm x 18 mm x 76.9 mm

    18 mm x 18 mm x 70.2 mm

    18 mm x 18 mm x 84.2 mm

    18 mm x 18 mm

    Sensing range max.

    1 mm ... 500 mm 1)

    1 mm ... 1,100 mm 1)

    1 mm ... 450 mm 1)

    1 mm ... 900 mm 1)

    0.05 m ... 7 m 2)

    0.05 m ... 5.5 m 2)

    0.05 m ... 7 m

    1 mm ... 140 mm 1)

    1 mm ... 130 mm 1)

    0 m ... 28 m

    0 m ... 25 m

    10 mm ... 350 mm 1)

    Light sourceLED
    Type of lightVisible red light / Infrared light
    Enclosure ratingIP67
    Housing material

    Metal Nickel-plated brass and PC

    Plastic PBT/PC

    Adjustment

    Potentiometer, 270° Sensing range

    Potentiometer, 270° Sensitivity

    Potentiometer, 270° Sensitivity 3)

    Potentiometer, 4 turns Sensing range

    Potentiometer, 4 turns

    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector PL80A.
    • 3) Receiver.
All technical data can be found accompanying the individual product

Downloads