End position detection on the crane gantry

The IQ40 inductive proximity sensor detects the end position of the crane gantry. Equipped with modern ASIC technology, the sensor provides the highest level of precision and reliability in a rugged design.

  • Following product families can be used
    • Type: 40 mm x 40 mm
    • Extended sensing ranges: 20 mm to 40 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –25 °C to +85 °C
    • Plastic housing
    • Push-lock mounting system
    • Sensor head can be rotated in five directions