Safe speed reduction

The microScan3 Core safety laser scanner detects staff in the hazardous area of the CNC machining center and reduces the speed of the CNC cell to a safe level. The bumpers attached to the side of the CNC cell allow the machine to stop safely if there is a collision.

  • Following products can be used
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1089492
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075842
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075843
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1089493
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083079
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083078
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082015
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082016
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • Model: Sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094457
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    Replacement sensor for 1083010
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083012
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094459
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100384
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100408
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100386
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100388
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100404
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100406
    Details
    Compare now
    Piece
    Safety systems
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety systems
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety systems
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094455
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1092539
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1092538
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108230
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108232
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • Model: Sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108234
    Details
    Compare now
    Piece